IESNA:LM-63-2002
[TEST]P954294
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48745
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5719.3 7161.1 8464.5 9473.5 10296.3 10761.8 10980.7 11058.7 11453.7 12299.1
13695.6 15459.5 17195.7 18582.1 19794.9 20902 21601.5 21780.2 21349.9 20260.4
18061.2 14259.3 11770.7 9858.4 7807.7 5492.8 3610.7 2531.3 1975.2 1706
1547.5 1300.9 1102.1 382.5 186.2 30.2 0
5719.3 7211.4 8527.4 9554 10308.8 10819.6 11081.3 11154.3 11481.4 12243.8
13534.6 15263.2 16966.7 18400.9 19626.3 20733.4 21563.8 21863.2 21588.9 20665.5
18828.7 15316.1 12246.3 10283.7 8258.1 5988.5 3937.8 2657.1 2038.1 1766.4
1562.6 1321 1112.2 473 198.8 37.7 0
5719.3 7148.5 8439.3 9476 10283.7 10869.9 11194.5 11332.9 11589.6 12274
13373.6 14908.4 16544 17985.7 19150.7 20081.7 20954.8 21380.1 21271.9 20534.6
19057.6 16644.6 13267.9 10912.7 8902.3 6703.1 4476.3 2974.1 2199.2 1826.8
1612.9 1404 1202.7 918.4 468 55.4 0
5719.3 7148.5 8401.6 9435.7 10298.8 10960.5 11403.4 11634.9 11876.4 12404.8
13222.6 14412.7 15826.8 17183.1 18275.1 19170.9 19923.2 20532.1 20695.7 20454.1
19565.9 17917.8 15602.9 12862.8 10283.7 7991.4 5588.5 3578 2440.7 1856.9
1602.8 1391.5 1187.6 946.1 664.3 259.2 0
5719.3 6937.1 8152.5 9214.3 10125.2 10930.3 11572 11997.2 12268.9 12686.6
13366 14239.1 15368.9 16518.8 17553 18443.7 19168.3 19812.5 20270.4 20393.7
20149.7 19399.8 17945.5 15746.3 13177.3 10552.9 7863.1 5183.4 3256 2184.1
1665.7 1479.5 1285.8 981.3 661.8 206.3 0
5719.3 6826.4 7923.5 8957.6 9913.8 10799.5 11604.7 12241.3 12674.1 13079.2
13587.4 14317.1 15162.6 16166.5 17178 18184.5 19040 19709.3 20215.1 20632.8
20957.4 20849.2 20393.7 19359.6 17573.1 15258.2 12281.5 9418.1 6333.3 3910.2
2536.3 1733.7 1255.6 759.9 382.5 100.6 0
5719.3 6615.1 7568.7 8542.5 9488.6 10417 11312.8 12110.4 12772.2 13303.1
13841.6 14430.4 15077 15882.2 16805.6 17852.4 18929.3 19968.5 20889.4 21699.6
22436.9 23247.1 23611.9 23838.4 23788.1 22761.5 20801.4 17678.8 13547.2 9176.5
5296.6 2750.2 1404 810.2 395 135.9 0
5719.3 6454 7219 8054.3 8919.9 9737.7 10615.8 11468.8 12289.1 13013.7
13738.4 14410.2 15019.1 15675.9 16365.3 17105.1 17963.1 18934.3 19996.2 21123.4
22353.8 24120.2 25546.9 26417.5 27408.9 28126 28219.1 27255.4 24749.3 20693.2
15077 9730.1 4959.4 2023 722.1 140.9 0
5719.3 6164.7 6703.1 7327.1 8011.6 8736.2 9473.5 10203.2 10925.3 11667.6
12445.1 13164.7 13947.2 14765 15615.5 16468.5 17414.6 18476.4 19651.5 20982.5
22537.5 24895.2 27235.3 28838.1 30883.7 33291.7 35868.3 37586.9 37219.5 33759.7
26636.4 17268.6 7324.6 2236.9 704.5 145.9 0
5719.3 6114.3 6650.3 7224 7870.6 8555.1 9254.6 9951.5 10641 11340.5
12029.9 12744.5 13499.4 14317.1 15162.6 16040.7 17017 18096.4 19304.2 20680.6
22233.1 24729.1 27086.8 28823 31009.5 33633.9 36447 38238.6 37898.9 34220.2
26477.9 16191.7 6204.9 1713.5 553.6 125.8 0
5719.3 5923.1 6199.9 6572.3 7022.7 7513.3 8009 8529.9 9068.4 9611.9
10160.4 10726.5 11297.7 11901.6 12550.8 13237.7 13992.5 14848 15879.7 17057.3
18491.5 20771.2 22499.8 24205.8 26286.7 28790.3 31140.4 32159.4 31095.1 27036.5
19958.4 11109 3203.1 671.8 223.9 50.3 0
5719.3 5782.2 5938.2 6162.2 6471.6 6806.3 7171.1 7546.1 7926 8331.1
8726.2 9106.1 9498.6 9888.6 10301.3 10736.6 11194.5 11750.6 12394.8 13230.1
14437.9 15937.6 16959.1 18101.5 19467.8 20957.4 21973.9 21619.1 19842.7 16511.2
11924.2 6101.8 1990.3 593.8 203.8 47.8 0
5719.3 5656.4 5679 5782.2 5950.8 6124.4 6353.4 6579.8 6803.8 7037.8
7241.6 7425.3 7578.8 7719.7 7817.8 7880.7 7943.6 7986.4 8056.8 8220.4
8612.9 8844.4 8887.2 8972.7 9106.1 9226.9 8897.3 7853 6363.4 4715.3
3205.6 1816.7 910.9 385 186.2 65.4 0
5719.3 5392.2 5198.5 5097.8 5087.7 5128 5195.9 5271.4 5324.3 5357
5354.5 5291.6 5193.4 5055 4871.3 4647.4 4378.2 4098.9 3842.2 3603.2
3356.6 3137.7 2954 2803 2672.2 2538.8 2372.8 2148.8 1839.3 1424.2
1036.7 762.4 528.4 339.7 193.7 55.4 0
5719.3 5148.1 4793.3 4637.3 4599.6 4632.3 4702.8 4778.2 4816 4805.9
4753.1 4660 4524.1 4355.5 4159.3 3958 3749.1 3540.3 3334 3107.5
2878.5 2672.2 2521.2 2430.6 2395.4 2400.4 2395.4 2325 2151.3 1862
1416.6 976.3 684.4 450.4 223.9 50.3 0
5719.3 4956.9 4529.1 4360.6 4368.1 4463.7 4569.4 4637.3 4642.4 4597.1
4509 4383.2 4234.7 4063.6 3882.5 3703.8 3515.1 3316.3 3112.5 2923.8
2780.4 2657.1 2574.1 2521.2 2475.9 2423.1 2340.1 2254.5 2148.8 1980.2
1723.6 1353.7 888.2 490.7 234 50.3 0
5719.3 4773.2 4332.9 4219.7 4290.1 4420.9 4524.1 4574.4 4554.3 4476.3
4355.5 4212.1 4046 3882.5 3708.9 3540.3 3424.5 3286.1 3112.5 2974.1
2881 2757.7 2564 2410.5 2309.9 2211.7 2111.1 2010.4 1919.9 1836.8
1738.7 1580.2 1293.3 991.4 581.2 140.9 0
5719.3 4670.1 4229.7 4166.8 4287.6 4413.4 4516.6 4546.8 4499 4375.7
4227.2 4058.6 3877.5 3716.4 3578 3500 3406.9 3311.3 3218.2 3011.9
2828.2 2682.3 2536.3 2400.4 2259.5 2136.2 2015.5 1904.8 1789 1655.7
1524.8 1406.6 1232.9 1064.3 744.8 289.4 0
5719.3 4582 4164.3 4156.7 4290.1 4410.9 4501.5 4511.5 4438.6 4305.2
4136.6 3950.4 3784.4 3630.9 3527.7 3439.6 3326.4 3172.9 3037 2873.5
2747.7 2606.8 2468.4 2342.6 2236.9 2128.7 2013 1894.7 1756.3 1602.8
1434.2 1285.8 1094.5 827.8 548.5 229 0
5719.3 4531.7 4131.6 4154.2 4300.2 4418.4 4499 4483.9 4390.8 4232.2
4036 3852.3 3696.3 3578 3522.7 3389.3 3183 2943.9 2848.3 2767.8
2624.4 2513.7 2418.1 2277.2 2171.5 2088.4 1980.2 1851.9 1698.4 1529.8
1346.2 1265.6 1089.5 712.1 518.3 317 0
5719.3 4521.6 4111.5 4156.7 4302.7 4423.5 4496.4 4476.3 4363.1 4184.4
3985.6 3804.5 3651 3578 3492.5 3323.9 3021.9 2823.2 2772.8 2674.7
2548.9 2413 2284.7 2186.6 2126.2 2073.3 1975.2 1854.4 1708.5 1539.9
1361.3 1406.6 1122.2 749.8 571.2 211.4 0
5719.3 4521.6 4108.9 4164.3 4305.2 4426 4493.9 4483.9 4373.1 4186.9
3985.6 3802 3648.5 3580.5 3484.9 3313.8 2999.3 2825.7 2785.4 2672.2
2541.4 2392.9 2287.2 2156.4 2138.8 2073.3 1972.7 1854.4 1718.6 1537.4
1366.3 1386.4 963.7 775 563.6 203.8 0
